IESNA:LM-63-2002
[TEST]P1175369
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2406-143-82)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/18/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125RDRP-S375D927-X4F0-XX-UDD-WVL-W
[LUMINAIRE]DEFINE 5 WHITE REGRESSED DIRECT RECESSED HOUSING WITH WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]CORE LIGHT ENGINE
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]656
TILT=NONE
1 -1 1 37 5 1 1 0.390833 4 0
1 1 12.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
348.4 345.1 338 328.6 317.9 305.8 293.1 279.5 265 250.2
234.8 219.7 203.5 187.2 170.4 153.5 136.6 119.5 103.5 92
83.7 76.3 68.9 61.8 55.3 49.4 43.5 38.2 32.8 28.1
23.4 18.9 14.8 10.9 6.8 3.3 0
348.4 348.7 342.5 333.3 323.3 312 299.9 286.3 272.4 257.9
242.8 227.1 211.2 194.9 178.3 161.8 145.5 128.9 112.1 97
86.1 77.8 70.4 62.7 55.9 49.7 43.8 38.2 32.8 28.7
24.8 20.7 16 11.8 7.7 4.4 0
348.4 346 341.9 334.8 326.2 316.7 306.4 294.9 282.7 269.7
255.5 241.9 226.8 212.9 197.3 182.8 167.7 152.3 137.8 122.4
107.7 93.2 80.4 71 63.9 57.1 50.9 45 38.4 32.5
26.9 21.6 16.6 12.1 8.3 4.7 0
348.4 346.3 344.3 340.7 335.1 328.3 320.9 311.4 300.5 289.2
277.1 265 252.3 239.6 226.2 212.6 199 185.7 172.1 158.2
144.9 132.5 119.5 106.5 93.5 80.1 66.8 54.7 44.4 35.8
28.4 22.2 16.9 12.1 8 4.1 0
348.4 346.6 346.9 344.8 340.7 336.6 330.9 323.5 315 305.8
295.7 285.4 274.2 262.6 250.8 238.7 226 213.5 200.5 188.1
176 162.7 149.1 135.5 120.4 105.3 89.9 75.1 59.4 46.4
33.7 22.5 16.3 11.2 6.8 3.3 0
